Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRC0250FF1A
Bill of material
0ZRC0250FF1A
PN
Part Number
0ZRC0250FF1A
DESC
Description
Radial PPTC, 2.50 Ih, 90V
VVRVDC
Vmax Voltage Rating
90 VDC
R1O
R1max
0,13 Ohm
IHOLDCR
IHOLD Current Rating
2,5 A
ITRIPCR
ITRIP Current Rating
5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
RHSC
RoHS Compliant
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models