Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqp_h5t12b - Bel Power Solutions
Bill of material
0RQP-H5T12B
PN
Part Number
0RQP-H5T12B
DESC
Description
Quarter-Brick DC-DC Converter, Power 650W, Output 9-12.6VDC, 54.2A, Input 36-75VDC, Through Hole Mount, Active Low, without droop, RoHS Compliant
POWER
Power
650 W
VIN
Voltage Input
36-75 VDC
OV
Output Voltage
9.12.2006 VDC
OC
Output Current
54,2 A
OT
Operating Temperature
-40 to 85 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models