Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC150-1005G - Bel Power Solutions
Bill of material
ABC150-1005G
PN
Part Number
ABC150-1005G
DESC
Description
Open Frame AC-DC Power Supply, Power 150W, Output 5VDC, 16A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
16 A
OT
Operating Temperature
-20 to 70 °C
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD