Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc350_1012l - Bel Power Solutions
Bill of material
ABC350-1012L
PN
Part Number
ABC350-1012L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 350W, Output 12VDC, 15A, Input 90-264VAC, Molex Header
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
15 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models