Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc450_1t30g_t - Bel Power Solutions
Bill of material
ABC450-1T30G-T
PN
Part Number
ABC450-1T30G-T
DESC
Description
Open Frame AC-DC Power Supply, Power 450W, Output 30VDC, 15A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Top Fan
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
15 A
OT
Operating Temperature
0 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models