Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet1600_12_074rd - Bel Power Solutions
Bill of material
PET1600-12-074RD
PN
Part Number
PET1600-12-074RD
DESC
Description
Front End DC-DC Power Supply, Power 1600W, Output 12VDC, 133.3A, Input -40 to -72VDC, Reverse Airflow, DC Inlet - Black, 6 AWG (C10-747100)
POWER
Power
1600 W
VIN
Voltage Input
-40 to -72 VDC
OV
Output Voltage
12 VDC
OC
Output Current
133,3 A
OT
Operating Temperature
-5 to 55 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models