Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSR362-9G
Bill of material
PSR362-9G
PN
Part Number
PSR362-9G
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 72W, Output 36VDC, 2A, Input 42-80VDC, RoHS Compliant
POWER
Power
72 W
OV
Output Voltage
36 VDC
OC
Output Current
2 A
VIN
Voltage Input
42-80 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
36 VDC
LOUT1
Iout 1
2 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models