Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_5_36 - Signal Transformer
Bill of material
241-5-36
PN
Part Number
241-5-36
DESC
Description
Split Bobbin Transformer with High Isolation, 12VA Power, 115V Input
POWERVA
Power
12 VA
OS
Output Series
36VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.7 lbs (0.32 kg)
LENGTH
Length
2.81 in. (71.4 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.69 in. (42.9 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models