Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ch_100 - Signal Transformer
Bill of material
CH-100
PN
Part Number
CH-100
DESC
Description
CH Choke, 0.5mH Inductance
POWERVA
Power
- VA
OS
Output Series
-
OP
Output Parallel
-
INPUT
Input
- V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
- Hz
WEIGHT
Weight
31.4 lbs (14.24 kg)
LENGTH
Length
6.37 in. (161.8 mm)
WIDTH
Width
6.25 in. (158.8 mm)
HEIGHT
Height
5.37 in. (136.4 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models