Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_6_24 - Signal Transformer
Bill of material
DP-241-6-24
PN
Part Number
DP-241-6-24
DESC
Description
Split Bobbin Transformer with High Isolation, 30VA Power, 115V/230V Input
POWERVA
Power
30 VA
OS
Output Series
24VCT
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.1 lbs (0.5 kg)
LENGTH
Length
3.25 in. (82.6 mm)
WIDTH
Width
1.74 in. (44.2 mm)
HEIGHT
Height
1.96 in. (49.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    SLT-1000 - Signal Transformer
    Bel Fuse
    su_1 - Signal Transformer
Previews
3D
2D
Download CAD models