Catalog navigation
CAD Model seçimi
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_6r8m
Bill of material
F1B1-383818-6R8M
PN
Part Number
F1B1-383818-6R8M
DESC
Description
Unshielded SMT Power Inductor, 6.8uH, 1.2A, 198 Ohm, 3.8 x 3.8 x 1.8mm
INDUCTANCE
Inductance
6,8 uH
CURRENT
Current
1,2 A
SATURATION
Saturation
1,5 A
DCR
198 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models