Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
rjp5_10_0004 - Stewart Connector
Bill of material
RJP5-10-0004
PN
Part Number
RJP5-10-0004
DESC
Description
RJ Point Five Jack, Micro, Horizontal, PG4 Shielded
PT
Product Type
RJ Point Five
PERFORMANCE
Performance
CAT5E
PORTS
Ports
1
ORIENTATION
Orientation
Horizontal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1-1932258-2
    Bel Fuse
    SS-668806-NF
    Bel Fuse
    ss_73100_070 - Stewart Connector
    Bel Fuse
    SS-6488S-A-FLS-50
    Samtec
    EHF - EHF - Series (1,27 mm) .050" Shrouded & Ejector IDC Header
    Samtec
    ESQT Series - ESQT Series - (2,00 mm) .0787'' Flexible Elevated Socket Strips
    Samtec
    TMM Series - 2,00 mm Low Profile Terminal Strip
Previews
3D
2D
Download CAD models