Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 58863 - Vacuum breaker - BSP threaded - Stainless steel 304
Bill of material
Béné Inox 258863-15
REF
Reference
258863-15
DN
15 mm
DNP
1/2" Pouces
D
34 mm
F1
1/2" Pouces
F2
1/8" Pouces
L
56.5 mm
S
36 mm
POIDS
0.35 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models