You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Desenhos CAD
Logar
Registrar
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Todos os catálogos
Geometric Search
Sketch Search
Variable Search
Catálogos certificados
Por categorias
Por países
Por padrões
Idiomas disponíveis para o catálogo:
English
English (United States)
Informações sobre o selo de Controle de Qualidade
Catálogo: Berger Tools
Created: 07.11.2018
Algumas particularidas do catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Softline-Pilzgriff GN718.1-45-47-B12-G
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN718.1
Powered by
Seleção de modelos em CAD
{berger_tools/1_0_bedienelemente/1_1/knoepfe/gn718_1/gn718_1_g.prj},{NB=Softline-Pilzgriff GN718.1-45-47-B12-G},{ARTNR=GN718.1-45-47-B12-G},{PARTNUMBER=GN 718.1-45-47-B12-G},{NORMNR=GN 718.1},{D1=45},{L1=47},{D2VIS=B12},{D2X='B12','B12'},{L2=34},{D3=28},{WEIGHT=0.0490},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN718.1 - Softline-Mushroom shaped handles, Press-on type, Type G, closed version
Bill of material
Softline-Pilzgriff GN718.1-45-47-B12-G
ARTNR
GN718.1-45-47-B12-G
GN718.1-45-47-B12-G
D1
45
mm
L1
47
47
mm
D2
Bore B
B12
B12
L2
34
34
mm
D3
28
28
mm
WEIGHT
Weight
0.0490
0.0490
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Pedir cotação