Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN131.1 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Kreuz-Verfahrschlitten GN131.1-B18-B18-2-SW
ARTNR
D1
Bore
D2
Bore
B18 (without sleeve bearing)
D3
Mounting screws on the follower
M3
K
Clamping length
25 mm
L1
64 mm
M
20 mm
Z
Screw locations
M6-20
L2
Clamping lever
45 | 63 mm
WEIGHT
Weight
0.0660 kg
CTN
Customs Tariff Number
76090000
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型