Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Berger Tools
Description
GN146.16 B - Stainless Steel-Flanged Linear Actuator Connectors, with screw, stainless steel, Type B, with seals
Bill of material
Edelstahl-Flansch-Verfahrschlitten GN146.16-G30-B-4
ARTNR
GN146.16-G30-B-4
D1
Bore (with slide insert)
G30
B
22 mm
D2
6.5 mm
D3
37 mm
K
Clamping lenght
40 mm
D4X
37 mm
D4
Mounting screws on the follower
M4 mm
L1
65 mm
M
30 mm
T
7 mm
X1
52 mm
Y1
70 mm
Y2
53 mm
Z
Screw location
M8-30
L2
Clamping lever
63 | 78 mm
WEIGHT
Weight
0.2700 kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD