Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
BAT80 - Belt Driven Linear Actuators
Bill of material
BAT8010B0050EZRN0000YPO
PN
Part No.
BAT8010B0050EZRN0000YPO
SERIES
Series of Actuator
BAT
ACTUATOR
Actuator Size
8010
CARRIAGE
Carriage Type
B
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
HAND
Hand of Assembly
RATIO
Gear Ratio (Other ratios available upon request)
SCALE
Scale
MOTOR
Larger / Non-NEMA Motor
EC
Extra Carriages
DEC
Distance between carriages (center to center of carriage)
mm
PROT
Protection
KW
Keyway
PP
Purge Ports
EL
Extrusion Lenght
370.0 mm
CL
Carriage Length
280 mm
OAL
Overall Length
471.6 mm
PS
Profle Size (width x height)
80 x 80 (3.15 x 3.15) mm (inch)
PD
Pulley Diameter
63.66 (2.506) mm (inch)
LC
Lead Constant
200 (7.874) mm (inch)
MF
Maximum Force
3750 (843) N (lbs)
MIT
Maximum Input Torque
90 (797) Nm (in-lbs)
MS
Maximum Speed
5 (197) m/s (in/s)
BT
Belt Type
Arc Belt 50BAT10
RPT
Repatability (+/-)
0.05 (0.002) mm (inch)
LBRS
Linear Bearing and Rail Size
25 mm
DL
Dynamic Load Capacity
30.140 (6.840) N (lbs)
DMR
Dynamic Roll Moment Max.
400 (3.540) Nm (lb-in)
DMP
Dynamic Pitch Moment Max.
320 (2.832) Nm (lb-in)
DMY
Dynamic Yaw Moment Max.
320 (2.832) Nm (lb-in)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models