Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMI Bimba Products
Description
Original Line 500 Hydraulic Cylinders
Bill of material
H-090.011-DBZ
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
Inch
AC
Acting
Double
MNT
Mounting Style
M
Magnetic Position Sensing
EE
Rod Extension
EEL
Extra Extension Length
Inch
K
Ports Rotated 90°
QO
Rear Head Port Location
T
Operating Temperature
REC
Piston Rod Clevis
MB
Mounting Bracket
MN
Mounting Nut
PB
Pivot Bracket
A
Inch
B
Inch
C
Inch
D
Inch
E
- Inch
F
G
Inch
H
Inch
H1
Inch
I
Inch
J
Inch
K1
K
Inch
L
Inch
M1
M
N
Inch
O
O1
O1 Hex Stud
P
- Inch
Q
- Inch
R
- Inch
S
- Inch
V
T1
T SQ.
Inch
STRK2D
0 Inch
X2D
2 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models