Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
M12, series 767, Automation Technology - Data Transmission - male cable connector
Bill of material
77 8406 0000 30709-0185
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 8406 0000 30709-0185
SHZART1
Degree of Protection 1
IP69
BEZKUZ
Description (short)
M12, series 767, Automation Technology - Data Transmission
BEZ
designation
M12-Hybrid male cable connector, Contacts: 2+7, moulded cable, IP69, PUR black, Power: 2x 0,75 (AWG 18), Signal: 7x 0,14 (AWG 26), 1,86 m
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
male cable connector
POLZ
Number of contact
2+7
PRGRKU
Product group (short)
M12-Hybrid
SER
Series
series 767
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
Power: 0,75–1,5 mm², Signal: 0,14–0,25 mm²
ANSQA
Cross-sectional area (AWG)
Power: AWG 20-18, Signal: AWG 26-24
MECHLD
Mechanical operation
> 100 Mating cycles
SPNG
Voltage
Power: 63 V, Signal: 0.5 A
BESSP
Rated impulse voltage
Power: 800 V, Signal: 500 V
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
Power: 800 V, Signal: 500 V
BEMSTR
Rated current (40°C)
0,5 A signal / 12 A Power
DGWST
Contact resistance
Power: ≤ 5 mΩ, Signal: ≤ 15 mΩ
GEW
Weight
50.0
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
7.0
KABLAE
Cable length
1,86 m
BIRKF
Bending radius, fixed cable
3 x Ø
BIRKB
Bending radius, moving cable
9 x Ø
LIZABA
Structure of the cable
finely stranded according to DIN VDE 0295 class 5
UTEKBC
Temperature range cable in move from
-20 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
85 °C
MAGK
Material housing/cable
TPU
MATVER
Locking material
PA
MATMA1
Sheath material
PUR
MANFAB
Sheath color
black
KONT
Contact material
CuSn (bronze)
ISLLI1
Single-lead insulation
PP
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models