Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
M12, series 876, Automation Technology - Data Transmission - female panel mount connector
Bill of material
70 3784 706 08
ARTNR
Partnumber
70 3784 706 08
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M12, series 876, Automation Technology - Data Transmission
BEZ
designation
M12-X female panel mount connector, Contacts: 8, shielded, cable, IP67, UL, M16x1.5, Ethernet, PUR green, 4 x 2 x AWG 26/7, front mounting, 0,5 m
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
8
PRGRKU
Product group (short)
M12-X
SER
Series
series 876
STVER
Connector locking system
screw
ANSQA
Cross-sectional area (AWG)
4x2x AWG 26
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
50 V (AC) / 60 V (DC)
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
BEMSTR
Rated current (40°C)
0.5 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
41.00
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBTY
Cable type
Ethernet
KABDURM
Cable diameter
6.2
KABLAE
Cable length
0,5 m
BIRKF
Bending radius, fixed cable
≥ 50 mm
LIZABA
Structure of the cable
AWG 26/7
UTEKBC
Temperature range cable in move from
-10 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
85 °C
MAGK
Material housing/cable
PA
MATVER
Locking material
Zinc die-cast nickel-plated
MATMA1
Sheath material
PUR
MANFAB
Sheath color
green
KONT
Contact material
CuSn (bronze)
ISLLI1
Single-lead insulation
PE
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models