Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
binder
Description
series 210, Automation Technology - Solenoid Valve Connectors - adapter
Bill of material
99 5700 00 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP65
BEZKUZ
Description (short)
series 210, Automation Technology - Solenoid Valve Connectors
BEZ
designation
BER
Range
Automation Technology - Solenoid Valve Connectors
STBAUF
Connector design
adapter
POLZ
Number of contact
PRGRKU
Product group (short)
Type A
SER
Series
series 210
STVER
Connector locking system
central bolt
ANSQM
Cross-sectional area (mm)
max. 0.34 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 22
MECHLD
Mechanical operation
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
BESSP
Rated impulse voltage
800 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
800 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-30 °C
MAGK
Material housing/cable
PA (UL94 HB)
KONT
Contact material
CuSn (bronze) / CuZn (brass)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models