Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
binder
Description
bayonet, series 678, Miniature Connectors - male angled connector
Bill of material
99 0681 70 07
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP40
BEZKUZ
Description (short)
bayonet, series 678, Miniature Connectors
BEZ
designation
BER
Range
Miniature Connectors
STBAUF
Connector design
male angled connector
POLZ
Number of contact
PRGRKU
Product group (short)
Bayonet
SER
Series
series 678
STVER
Connector locking system
Bayonet
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
I
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
MAGK
Material housing/cable
PBT (UL94 V-0)
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models