Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biral
Description
PumpStationManager - FPS 800-2000
Bill of material
404
F
Company
Biral AG
LODLEVEL
Level of geometry
PROD
Product description
DTANK
Shaft diameter
mm
AA
System type
PSLINK
Pump selection help
PTYPE
Select pump
PARTNR
Pump article number
-
U
Voltage
3 x 400 V
HZ
Frequency
50 Hz
I
Current
3 A
BF
Installation type
ARM
Pump discharge line (fittings)
AA1
Pressure line article number
0
GW
Ground water
ECM
Control unit
ECMED
Control unit article number
-
LC
Level measurement
LCARTNR
Float switch article number
-
LCARTNR2
Pressure probe article number
-
LLC
Float switch length (including for pressure probe)
m
LLP
Cable length for pumps
m
LLCD
Cable length for pressure probe
- m
HSELECT
Shaft height selection
HMAN
Manual selection
mm
QWW
Wastewater inflow QWW
l/s
QCSELECT
Continuous inflow
QC
Continuous inflow QC
l/s
QRSELECT
Rainwater area
A
Irrigated area A
m^2
C
Discharge coefficient C
SF
Safety factor SF
R
Rain intensity r
l/sm2
QR
Rainwater inflow QR
0.00 l/s
QTOT
Total water inflow Qtot
2.10 l/s
INFO
Volume calculation
HSU
Height Vsu
200 mm
VNL
Usable volume Vn
126.0 l
VNMM
Height Vn
250.8 mm
VRESL
Excess volume Vres
252.0 l
VRESMM
Height Vres
501.6 mm
HVOL
Total height volume
952.4 mm
FTYPE
Cover/load class
NF
Number/size of entry domes
1 x 600
MK
Wall collar
MKARTNR
Wall collar article number
-
HKF
Shaft cover altitude
HKFOR
Cover altitude zero point +-
m
HKFSL
Cover altitude, m above sea level
m
NE
Number of inlets
1
HMAN2
Manually increase shaft height
mm
HE1
E1 lowest inlet base
m
DE1
Nominal diameter E1
mm
AE1
E1 angle °
°
HUNIT
Lowest drainage object
m
HPDL
PDL pump discharge line base
m
DPDL
Nominal diameter PDL
- mm
APDL
PDL angle °
0 °
HEL
EL electrical conduit base
m
DEL
Nominal diameter EL
mm
AEL
EL angle °
°
E2
Add inlet E2?
HE2
E2 inlet base
m
DE2
Nominal diameter E2
mm
AE2
E2 angle °
°
E3
Add inlet E3?
HE3
E3 inlet base
m
DE3
Nominal diameter E3
mm
AE3
E3 angle °
°
E4
Add inlet E4?
HE4
E4 inlet base
m
DE4
Nominal diameter E4
mm
AE4
E4 angle °
°
E5
Add inlet E5?
HE5
E5 inlet base
m
DE5
Nominal diameter E5
mm
AE5
E5 angle °
°
E6
Add inlet E6?
HE6
E6 inlet base
m
DE6
Nominal diameter E6
mm
AE6
E6 angle °
°
E
Total shaft height
2.10 m
G
Shaft height without shaft cover
2.06 m
SLB
Shaft floor altitude
-2.10 m
BALINK
Installation and transfer instructions
https://oxomi.com/p/2025044/catalog/10245020
CTLINK
Shaft catalogue
https://oxomi.com/p/2025044/catalog/10245015
CPLINK
Pump catalogue
https://oxomi.com/p/2025044/catalog/10007127
TYPECODE
Type code
FPS800-FS-EZ-DP-BF12-KF-N-GT-N-------NQ-2000- 2.1-N-0-N-0-0-0-0-F1-N-AN-0-555.55--0.64-110-45-0--0.66--0.64-DA 75-90-N-0--0-N-0--0-N-0--0-N-0--0-N-0--0
TC
Article designation
Biral Pumpenschacht FPS 800 2.06 DP - ohne Mauerkragen
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models