Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Bison Gear Motors
Description
050 Series - Parallel Shaft Gearmotor
Bill of material
011Q507-0063
PN
Part Number
MOD
Product Series
50
PO
Power Options
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
V
AMP
Amps
A
OHL
Overhung Load
50 Lbs
WT
Weight
12.5 Lbs
OPS
Output Shaft Diameter
0.31 In
LUB
Lubrication
Grease Type
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
E199928
CSA
Construction File
CE
CE Certification
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models