Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
952541 - DK-LUH-3
Stückliste
952541
DK_LUH_3
DK-LUH-3
MANUID
Artikelnummer des Herstellers
952541
DESCSHORT
Kurzbeschreibung
DK-LUH-3
EAN
4047526423780
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
21
PLATTE
Plattengröße
140 x 110 mm
WEIGHT
Stückgewicht (kg)
1.400 kg
PRODUKTTYP
Produkttyp
Drehkranz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    935425 - DK-LS-38
    Blickle
    942239 - DK-L-3
    Murrplastik
    Drehlager
    Blickle
    940687 - DK-LS-3
    Blickle
    935414 - DK-LS-35
    Rollenbau
    Plattendrucklager
    Blickle
    935419 - DK-LS-36
Previews
3D
2D
Download CAD models