Catalog navigation
CAD模型选择
可提供的产品: 75
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20038 - Hexalobular (6 Lobe) socket pan head machine screws fully threaded (ISO 14583), stainless steel A4
Bill of material
BN 20038 3271698 hexalobular socket pan head screw M3x35
BNARTNR
Identification
BNNORM1
ISO 14583
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
mm
D3
Core diameter
mm
P
Pitch of bolt
mm
L
Length
mm
A1
Thread clear stitch length max.
mm
B
Thread length
mm
X
Thread rudiment
mm
DA
Plant surface max.
mm
DK
Head diameter max.
mm
K
Head height max.
mm
R
Clear stitch radius max.
mm
RF
Crest radius ~
mm
INNENSECHSRUN
NR
Hexalobular socket
A
Torx-External ref.
mm
T
Torx-depth max.
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型