Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20596 - Phillips flat head countersunk drywall screws with high-low thread and cutting ribs under the head, steel case-hardened, phosphated
Bill of material
BN 20596 3589177 phillips flat head countersunk drywall screw 3.9x25
BNARTNR
Identification
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
phosphated
D1
Nominal thread diameter
3.9 mm
L
Nominal length
mm
D2
Head diameter max.
7.000 mm
H
0.800 mm
M
4.800 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models