Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20916 - Hex socket universal screws (Toproc® Mini-Topspan), zinc plated blue, waxed
Bill of material
BN 20916 3613636 hex socket universal screw 4.5x40
BNARTNR
Identification
BNNORM1
Toproc® Mini-Topspan
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue, waxed
D1
Nominal thread diameter
4.5 mm
L
Nominal length
mm
D2
Head diameter max.
7.000 mm
B
mm
K
Head height ~
4.500 mm
SW
3.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models