Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20939 - Hexalobular (6 Lobe) socket adjusting screws flange head screws, holding grooves, with 4CUT point (SPAX®), steel case-hardened, WIROX®, added lubricant
Bill of material
BN 20939 9040219 hexalobular socket adjusting screw 6x100
BNARTNR
Identification
BNMAT
Material
Steel case hardened
BNSURFACE
Surface
WIROX®, added lubricant
D1
Nominal thread diameter
6.0 mm
L
Nominal length
mm
D2
Head diameter max.
12.000 mm
B
mm
SW
T30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models