Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 6031 - Building screws self-drilling type with sealing washer (JT-2), steel case-hardened, zinc plated blue
Bill of material
BN 6031 1389130 building screw self drilling type 6.3x19
BNARTNR
Identification
BNNORM1
JT-2
BNMAT
Material
Steel case-hardened 400 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.3 mm
D3
Thread core diameter
4.880 mm
P
Threaded pitch
1.800 mm
L
Nominal length
mm
DC
Collar diameter 0/-0.5
14.500 mm
D2
Diameter
16 mm
K
Head height max.
6.450 mm
S
Width across flats
9.520 mm
FB
Clamping range
1.8-6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models