Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22243 - Sealing rings
Bill of material
3690901
BNARTNR
Order number
ARTNR
Article No.
A1
Size
xx
H
Height
mm
DA
Diameter outside
mm
DI
Diameter inside
mm
STGEW
Unit weight
g
MATK
Material sealing ring
CR/NBR
MATF
Color
Black
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
40169300
BNMAT
Material
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model