Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48717 - Hex flange bolts, Full thread and coarse thread, Steel, Grade 5, Zinc Clear Plated Chromated (IFI 111)
Bill of material
BN 48717 3465182 hex flange bolt 7/16x1 3/4
BNARTNR
Identification
BNNORM1
IFI 111
BNMAT
Material
Steel
BNQUALITY
Quality
Grade 5
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size or Basic Product Diameter
Inch
TT
Thread Type
L
Length
Inch
LB
Body Length - Min.
Inch
LG
Grip Length - Max.
Inch
LT
Thread Length
Inch
E
Body Diameter - Max.
Inch
F
Width Across Flats - Basic
Inch
GMAX
Width Across Corners - Max.
Inch
GMIN
Width Across Corners - Min.
Inch
B
Flange Dia. - Max.
Inch
K
Flange Thicknes - Min.
Inch
H
Head Height - Max.
Inch
H1
Hex Height - Min.
Inch
R2
Flange Top Radius - Max.
Inch
A
Gaging Ring Thickness - Max.
Inch
T
Gaging Ring Dia. - Max.
Inch
B1
Bearing Dia. - Min.
Inch
Y
Transition Thread Length - Max.
Inch
R1
Radius of Fillet - Max.
Inch
P
Thread Pitch
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models