Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48804 - Phillips pan head tapping screws type AB, Stainless Steel, 18-8, Plain Finish (ASME B18.6.4)
Bill of material
BN 48804 3464651 phillips pan head tapping screw type AB 0.19x0.5
BNARTNR
Identification
BNNORM1
ASME B18.6.4
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Inch
L
Length
Inch
LG
Grip Length
Inch
LT
Thread Length
Inch
TT
Thread Type
ST
Screw Type
Type AB Thread Forming Tapping Screw
SD
Size Description
AMAX
Head Diameter - Max.
Inch
AMIN
Head Diameter - Min.
Inch
HMAX
Head Height - Max.
Inch
HMIN
Head Height - Min.
Inch
R
Head Radius - Min.
Inch
M
Recess Diameter - Ref.
Inch
T
Recess Depth - Ref.
Inch
N
Recess Width - Ref.
Inch
DS
Driver Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models