Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Boteco
Description
O530 - BASIC VERTICAL LIFT-OFF HINGE
Bill of material
O530019.ZM0501
CODE
Art.
MIS01
I
19 mm
MIS02
IB
25.5 mm
MIS03
IC
10 mm
MIS04
A
15 mm
MIS05
B
64.5 mm
MIS06
C
17 mm
MIS07
d1
M5 mm
MIS08
Weight
86 gr
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models