Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
Boteco
Description
P541CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 15 AND NON SLIP BASE
Bill of material
P54150.IN14X110CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
H1
mm
MIS04
H3
MIS05
E
16 mm
MIS06
s
6.5 mm
MIS07
R
15 mm
MIS08
d1
mm
MIS09
Q
mm
MIS10
Weight
g
MIS11
F1
kN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models