Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Brennan Industries
Description
4404 - HB-MP Straight
Bill of material
4404-10-06
PN
Part Number
OD
B1 Tube O.D.
Inch
A2
A2 NPTF
MAT
Material
B1D
B1 Drill
Inch
A2D
A2 Drill
Inch
L1
L1 Length
1.500 Inch
N
N Length
Inch
C
C Hex
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    4501-FG - HB-MP 90° Elbow
    Brennan Industries
    4503-FG - HB-MP 45° Elbow
    Brennan Industries
    4601-NWO-FG - HB-MAORB 90° Elbow
    Brennan Industries
    6506 - FP-FJS Straight
    Brennan Industries
    5000 - FP-FP Straight
    Brennan Industries
    2405 - MJ-FP Straight
    Brennan Industries
    2500-FG - MJ-MJ 90° Elbow
    Brennan Industries
    5404 - MP-MP Hex Nipple
    Brennan Industries
    5406 - MP-FP Reducer Bushing
    Brennan Industries
    1965-61 - SAE Port Block 90° Elbow Code 61 - O-Ring Face
    Brennan Industries
    6600-FG - MJ-MJ-FJS Tee
    Brennan Industries
    2606-FG - MJ-FP-MJ Tee
    Brennan Industries
    2503-FG - MJ-MP 45° Elbow
    Brennan Industries
    1503-FG - MP-FPS 45° Elbow
Previews
3D
Dimension
2D
Download CAD models