Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX PUR-KING Y-pipe - Local heating and heat pump pipe system
Bill of material
1010792
SC
System classification
District heating
PT
Type of pipe/product
Y-pipe
SU
Sales unit
Piece
SO
Range
CALPEX forked pipe
ADI
Type of insulation
HFO blown PUR foam
ARTNR
Article number
B
Designation
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
LOD
LOD-Level
MAXT
Operating temperature maximum
95 °C
MAXP
Operating pressure maximum
6 bar
TCI
Thermal conductivity of insulation
0.0199 W/mK
HL
Heat loss
W/mK
W
Weight
kg/St
MINB
Leg length entrance
500 m
MAXL
Leg length exit
1300 m
BE
Description
P1
PUR thermal conductivity of the insulation
0.38 W/mK
P2
PEX value tear strength
min. 18 N/mm²
P3
PEX standards tear strength
ISO 6259
P4
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P5
PEX standards chemical resistance
DIN 8075 B.1
P6
PUR value density
>50 kg/m²
P7
PUR standards density
EN 253
P8
PUR value axial shear strength
>90 kPa
P9
PUR standards axial shear strength
EN 15632-2
P10
PUR thermal conductivity of the insulation
0.0199 W/mK
P11
PUR standards conductivity
EN 253 / ISO 8497
P12
PUR value water absorption
<10 %
P13
PUR standards water absorption
EN 15632-1
P14
LLDPE value density
918-922 kg/m³
P15
LLDPE standards density
ASTM D792
P16
LLDPE standards conductivity
EN 253 / ISO 8497
P17
LLDPE value graphite content
>2 %
P18
LLDPE standards graphite content
EN 15632-1
P19
Pressure losses
According to the pressure loss diagram
P20
Volume inner tube
l/m
P21
Typical insulation thickness
mm
P22
Outer diameter insulation
mm
P23
Outside diameter casing pipe
mm
P24
Outer diameter carrier pipe
mm
P25
Inner diameter carrier pipe
mm
P26
Nominal diameter
mm
P27
Wall thickness carrier pipe
mm
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-pur-king/
BV
Reaction to fire
Building material class B2 (normally flammable)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models