Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
BRUGG Pipes
Description
Electrofusion fittings - Coupling
Bill of material
1009311
SC
System classification
District heating
PT
Type of pipe
Flexible line
SU
Sales unit
Piece
SO
Range
Electrofusion fittings
ARTNR
Article number
RPEX
ØPEX
mm
DN
mm
LOD
LOD-Level
W
Weight
kg/Pcs
ET
Operating temperature
95 °C
EID
Operational pressure
6 bar
BE
Description
MAT
Material properties
Crosslinked polyethylene
F
Color
Orange
L
Length
mm
B
Wide
mm
T
Height
mm
NORM
Norms
DIN EN ISO 15875
URL
https://www.bruggpipes.com/en/calpex-connectors/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models