Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Buerkert
Description
6518 - Servo-assisted 3/2 way Solenoid Valve for pneumatics
Bill of material
6518-C001-8-W020-A003-G001-D001-G001-D001-JA-A004-0-E000-G000
BUNR
XAA001
Burkert Type
6518
XAA004
Mode of action
XAA134
Nominal diameter
8
XAA317
Material
Plastic
XAA577
Working connection type
Inner thread
XAA578
Working connection thread type
XAA579
Working connection diameter
1/4 Inch
XAA568
Supply connection thread type
XAA569
Supply connection diameter
1/4 Inch
XAB110
Auxiliary pilot air connection (M5)
XAA104
Control (with/without coil)
XAA270
Coil size
mm
XAA309
Material fitting
XAA013
Hand lever
XAA661
Electrical connection sort
AK
Terminal box orientation
XAA314
Stainless steel cap nut
XAA683
Electrical connection sort
XAA560
Cable plug art. no. - type
XAA272
Coil resistance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models