Catalog navigation
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Buerkert
Description
2873 - Direct-acting 2-way standard solenoid control valve
Bill of material
2873-236237-2/2-way proportional valve
BUNR
Ident number
WW
Circuit function
A
DN
Orifice size
mm
DWST
Sealing material
FKM
WKST
Body material
LTA
Port connection
SP
voltage
24 V
FR
Frequency
DC
LEIS
Power consumption
9 W
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models