Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Mar 3, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 27
HELP_VARIABLE
Company
Buerkert
Description
8323 - Pressure transmitter for general applications, 0...25 bar
Bill of material
8323-552066-Pressure Transmitter
BUNR
Ident number
AUSF
Version
DB
Pressure range
bar
DRUCK
max. pressure
bar
BERST
Bursting pressure
bar
SPFR
Supply voltage
10 - 30 V DC
AUSG
Output signal
4 - 20 mA
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models