Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. D2210
Bill of material
D2210 M16X1,5-C1
MOD
Mod.
D2210 M16X1,5-C1
D
d
M16X1,5
B
C1
E
28 mm
F
21 mm
G
19.5 mm
H
h(min)
10.5 mm
L
53 mm
M
28 mm
SW
15 mm
PESO
Weight
50 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models