Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. D2993
Bill of material
D2993 C1-M16X1,5-M22X1,5/1
MOD
Mod.
D2993 C1-M16X1,5-M22X1,5/1
B
C1
D
M22x1.5 mm
D1
M16x1,5 mm
G
32 mm
H
21.0 mm
HH
h
2.5 mm
H1
h1
10.5 mm
L
42.0 mm
SW
28 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models