Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Fittings Mod. 6442
Bill of material
6442 3-M3
MOD
Mod.
A
3 mm
D
E
mm
H
mm
L
21.4 mm
M
13.7 mm
SW
6 mm
SW1
mm
ORING
O - Ring
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models