Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Fitting Mod. 6540 3
Bill of material
6540 3
MOD
Mod.
6540 3
A
3 mm
L
21.4 mm
M
13.7 mm
SW
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models