Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Cylinders - aluminium profile Series 41 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Bill of material
41M2P160A0050
SERIE
Series
41
VERSION
Version
M = standard, magnetic
FUNZ
Operation
MAT
Materials
PHY
Diameter
mm
TYP
Construction
HUBT
Stroke type
HUB
Stroke
mm
HUB1
Jutting parts rod
mm
Enter value for HUB1
Jutting parts rod
mm
cm
inch
ft
ES
rod seals viton
XV
mm
LSTELO
extended piston
mm
Enter value for LSTELO
extended piston
mm
cm
inch
ft
ATEX
Atex
mm
A
Ø A
40 mm
KK
M36x2
B
Ø B
mm
D
25 mm
G
12 mm
F
mm
AM
72 mm
H
6 mm
EE
G3/4
WH
mm
L1
180 mm
VD
6 mm
N
45 mm
P
M16
Q
26 mm
TG
mm
E
mm
SW1
36 mm
SW2
17 mm
SW3
4 mm
HUBA
Cushion stroke front spring
HUBP
Cushion stroke rear spring
MODF
Mod. F
TM
mm
HX
40 mm
TD
32 mm
TL
32 mm
UW
mm
R
0.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models