Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Pressure regulators - Series MX
Bill of material
MX2-3/8-R000
SERIE
Series
MX
TAGLIA
Size
ATTACCHI
PORTS (IN - OUT)
TIPOREGOLATORE
Type of regulator
PRESSIONE
Operating pressure
TIPOCOSTRUZIONE
Design type
MANOMETRO
Pressure gauge
DIREZFLUS
Flow direction
A
B
0-12 bar bar
C
mm
D
mm
F
mm
G
mm
H
mm
I
mm
M
45 mm
N
mm
P
mm
Q
5 mm
R
mm
S
mm
T
mm
U
mm
PESO
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models