Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGS1P_K - RGS1P_K, 1- Phase panel mount soft start
Bill of material
RGS1P48K50ED
CODE
Code
VOLT
Voltage
VAC
MXCUR
Maximum Current
AAC
SWMODE
Switching mode
Proportional- Soft start
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
19.2÷28.8 VDC
PWRCONN
Power Connection
CTRLCONN
Control connection
M3 screw with box clamp
BLKVOLT
Blocking voltage
Vp
IT
A²s
DIM1
Width
35.8 mm
DIM2
Height
90 mm
DIM3
Depth
51 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C÷+70°C (-40°F÷+158°F) C°/°F
EXTPWRSUP
External power supply
24 VAC/VDC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models