Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
71 Series V-Groove Wheel Casters Standards - V-Groove Wheel Casters
Bill of material
71-06251-15-1
PN
Reference Number
71-06251-15-1
BEARCAP
Capacity (Varies w/ Options Below)
2500 lbs.
SERIES
Series
71
CT
Caster Type
WD
Dia.
Inch
WW
Width
Inch
WT
Material
A
A Groove Width
7/8 Inch
E
E Groove Depth
7/16 Inch
OH
OAH
8.00 Inch
SL
Swivel Lead
2.50 Inch
BRNG
Bearing
WGHT
Wt.
27.00 lb.
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
5 Inch
YTPS
Y Top Plate Size
7.25 Inch
XBHS
X Bolt Hole Spacing
3.375 Inch
YBHS
Y Bolt Hole Spacing
5.25 Inch
XST
X Slotted to
4.125 Inch
YST
Y Slotted to
6.125 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models