Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000335 - UTI.COM/CMSI.COM CABL N/EQUIP V3
Bill of material
600000335 - UTI.COM/CMSI.COM CABL N/EQUIP V3
REF
Reference
600000335
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 714 (16U) x 280 mm
P
Weight
18,7 (without battery) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
230 (+10% - 15%)
PSU1BAT
Batteries for cie power supply
Resonance 120W
PSU1E
Power consumned at the primary cie power supply
/ VA
PSU2
CMSI power supply
/
PSU2BAT
Batteries for CMSI power supply
/
PSU2E
Power consumned at the primary CMSI power supply
/ VA
DIS
Display / Size
8 lines of 40 characters
TEC
Technology
Addressable and conventional
ZD
Number of detection zones
240
AD
Number of addresses / points
256 (capacity can be extended with additional equipments)
ZA
Number of evacuation zones
0 (capacity can be extended with additional equipments)
F
Number of fire protection functions
0 (capacity can be extended with additional equipments)
NET
Networkability
Yes (optional equipment)
REM
Remote cabinet
Yes (optional equipment)
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
ECS 029 A / CMSI 093 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075305
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models